Mobile substation offers versatile solutions

ABB’s mobile substation is a fully customizable solution to provide temporary or mobile power for medium and low-voltage applications.

Each mobile substation is designed for plug-and-play type field connections, with the ability to distribute power to any field loads.

Complete this form to receive more information about ABB's mobile substation

Features and benefits

  • Key benefits

    - Mobility
    - Operational efficiency
    - Cost savings
    - Customizable

  • Main safety features

    - Relays located in a separate compartment with restricted access
    - Cable connections built and engineered to trip upstream breaker if cable compartment is tampered with while the system is energized

  • Customizable for various specifications

    - Protection schemes
    - Advance diagnostics
    - Electrical control
    - Switchgear features

  • Applications

    - Maintenance: The mobile substation is used to provide temporary power while maintenance is performed on the permanent substation at a facility
    - Temporary power: The mobile substation is used when power is needed temporarily at a site
    - Mobile power needs: The mobile substation is used to supply power at multiple locations within a facility