Discover the ABB solutions to support renewable energies

ABB supports the transition to renewable energies by enabling their full potential through a comprehensive portfolio of solutions and applications along the value chains of solar photovoltaic, energy storage and microgrid. Enabling generation, collection, distribution, monitoring and controlling the power for both on-grid and off-grid systems.

From May, Wednesday 11th to Friday 13th we are at Intersolar Europe 2022 in Munich (DE), Hall B5, stand 453, supporting our customers to plan the path for a sustainable future thanks to renewable energy and being at the forefront of the energy transition.

AC power collection

800V AC end-to-end portfolio

Count on high power and high voltage technologies to optimize the Levelized Cost of Energy (LCOE) of your PV system

Efficiency​ - Modular and prefabricated eHouse solutions designed for your needs​

Reliability​ - High performance with low power losses​

Flexibility​ - Portfolio with robust, arc-tested solutions meeting renewable generation needs​

Expertise​ - Preconfigured applications covering all the needs of 800V AC technology

BESS and AC/DC portfolio

A world leading supplier of innovative technologies

Increased number of installations with 1500V DC input enables higher AC voltages up to 800V AC

  • Raising efficiency at every level through intelligent energy storage solutions 
  • Increasing safety through advanced DC switching and protection application portfolio 
  • Savings on the equipment costs through DC Combiner boxes and components

Energy storage solutions

Bridging the gap to decarbonization and electrification

A fully digitalized energy storage portfolio

Factory-built and pre-tested solutions ready to be installed on-site, leading to shorter project execution and higher savings.

  • Maintaining generation and demand balance
  • Storing renewable generation peaks for use during demand peaks
  • Providing infrastructure support as loads increase with electric vehicle use
  • Decreasing or eliminating the power fees related to short time peak loads

Remote monitoring and microgrids

Billions of better decisions

ABB AbilityTM Energy and Asset Manager

  • Architecture fitting your needs thanks to pre-engineered solution and open connectivity with 3rd party systems and devices
  • The power of understanding at your fingertips through access to energy and asset data, real time alerts, documentation and much more
  • Condition Monitoring of your assets in real-time for both LV and MV

Microgrids

  • Enabling a distributed approach towards microgrid power management solutions
  • Enabling and enhancing resiliency of distribution networks
  • Reliable and stable power supply

Book a meeting with our Experts at Intersolar

ABB product specialists will be at Intersolar to present a complete set of solutions and applications to manage, monitor and control the conservation of solar energy through battery storage, for both on-grid and off-grid systems.

You will get a complete overview of ABB technologies to support the growth of distributed energy production and protect grid stability and energy quality.

Take the chance to have a face-to-face meeting with the Renewable Global Segment Manager and speak about your needs with our experts on the booth.

 

$(document).ready(function() { $('a[href=#top]').click(function(e){ e.preventDefault(); $('html, body').animate({scrollTop:0}, 'slow'); return false; }); $('a[href=#contact-us]').click(function(e){ e.preventDefault(); $('html,body').animate({ scrollTop: $("#contact-us").offset().top - 80}, 'slow'); return false; }); $('a[href=#more]').click(function(e){ e.preventDefault(); $('html,body').animate({ scrollTop: $("#more").offset().top - 80}, 'slow'); return false; }); });