Applications for Data Centers

Simplify challenges with a focused solution

Today’s data centers have increasing power needs, and must balance the need to maximize efficiency and reliability with sustainability concerns.
 
Our Application packages are designed by domain experts to focus on your specific challenges.
We’ve made it simpler to select proven hardware, software and digital solutions, tailored to your facility’s needs.

Our tried-and-tested Applications simplify the process: faster selection, easy installation, and quicker results. 

  • Intelligent distribution

    The selection of the electrical distribution metering and monitoring system is essential to guarantee accurate data, connectivity and the maximum functionality in minimum footprint.

    Main benefits:

    - Maximized energy efficiency
    - Easy to install with up to 66% less cables
    - Faster commissioning by 25% and 10% reduced footprint

    Download

  • Continuous power in main distribution boards

    Ensure the safety and security of data, assets and personnel with uninterrupted, independent power for critical loads, including building services, IT server rooms and emergency lighting.

    Main benefits:

    - Continuity of service
    - This tool aims to provide everything needed to boost system reliability
    - Pre-engineered solutions
    - Leverage on ABB expertise for selectivity in your facility

    Download

  • Containerized power distribution

    UPSs play a vital role in providing power continuity for IT loads in a data center, but a perfect continuous power solution must include a resilient power distribution system coordinated with the UPS. 

    Main benefits:

    - Secure Uptime & Reliability
    - Sustainability by minimizing environmental impact, reducing energy losses, operating costs and use of resources.
    - Modular design, compact solution suitable for containers
    - Battery Lifetime up to 10-year performance warranty

    Download

  • Arc flash mitigation

    Battery systems are an essential part of UPSs and an active measure protection, which reduces the arc flash energy, is essential if you want to keep Data Centers running, increase personnel and equipment safety, lower repair costs, and avoid downtime.


    Main benefits:

    - Maximum protection and minimize the risk of injuries
    - Maximized uptime with reduced downtime, equipment damage and recovery costs
    - Maximum peace of mind because relays are tested ABB application.

    Download