ABB-free@home® combines all the useful functions of comfortable home automation and is easy to understand as a system. Less effort is needed already during commissioning. This saves valuable working hours.
The installation is as flexible as it possibly could be. With wired or wireless sensors, actuators, and sensor-actuator units, as well as configuration and operation via an app, the system is future-proof and thus ensures electricians greater success and easier operation for end customers – without extra effort. Another advantage of ABB-free@home is that it can be installed centralized – with the actuators in the enclosure cabinet – or decentralized with the actuators right behind the sensors in the mounting box.
For more information, please reach out to us by filling in the form.