NEW: Protect your contacts with new Easy & Safe IP67
The biggest addition in this series is the new designed products with IP67 ingress protection. IP67 is a protection class that guarantees water and dust tightness. Although water or dust rarely occurs in some applications, the liquids or dirt may get into the contacting surfaces during the products lifetime, which will affect the contacts performance. This in turn can lead to overheating, burnt contacts, and need of replacing plugs and sockets.
For more information, please reach out to us by filling in the form.