Gemini IP66 Enclosures - flexible thermoplastic enclosures for harsh environments
Whether you are near the sea or close to a swimming pool, from torrid to icy temperature, in a dusty, dirty, and harsh environments, Gemini thermoplastic enclosure fully protect the integrity of the control panel infrastructure.
Click HERE to enquire about Gemini Enclosures.
Aria - universal polyester enclosures
ARIA is a range of monobloc cabinets made of G.R.P. (Glass Reinforced Polyester) suitable for outdoor and heavy-duty environments.
Click HERE to enquire about Aria Enclosures.
PolySafe - multi-function polyester enclosures
PolySafe is a range of modular cabinets made of Glass Reinforced Polyester suitable for outdoor and heavy-duty environments, when large enclosures with high IP rating are needed.
Click HERE to enquire about PolySafe Enclosures.
APO - General Purpose Enclosures
APO is a complete range of modular boxes, made of G.R.P. (Glass Reinforced Polyester). Thanks to its modularity concept, boxes can be combined to each other to meet a wide variety of installation customers’ requirements.
Click HERE to enquire about APO Enclosures.