As a first step in our continuous power journey our goal is to support you in designing selectivity between UPSs and protection devices.
The selectivity coordination of protective devices - upstream and downstream of the UPS - plays a vital role in increasing the availability of the electrical network during faults.
Installing UPS to secure the availability of continuous clean power in a mission-critical environment such as a data center is not enough unless this is complemented with coordinated protection devices.
This set of documents will help you select the right protection scheme and devices to ensure network reliability.
By submitting the form you will download a PDF brochure with links to the Site Planning Tool and Technical Guide on Selectivity.

1 What the factors that support UPS network design and component selection are.
2 How to achieve selectivity using ABB Circuit breakers
3 How to speed your design phase up using ABB created standard building blocks for data centers for different UPS power ratings.
Efficient and reliable power protection for IT equipment in small- and medium-sized organizations. It is available from 60kW to 500kW and can be configured to operate as a single, standalone UPS or as a multi-cabinet UPS system with up to ten UPS cabinets connected in parallel.

Mr. Aleksandar Grbic
Data Center Segment Manager and Global Application specialist
Based on your request and location, I will take care of getting you in contact with the responsible people in ABB.
ABB Asea Brown Boveri Ltd
Affolternstrasse 44, 8050 Zurich, Switzerland