Tips to extend motor life when driven by Variable Frequency Drives (VFD)
AVAILABLE ON DEMAND
Duration: 45 minutes
Summary:
As variable frequency drives (VFDs) are being adopted in more and more industrial applications, something to consider is that the motors they are driving need to be carefully selected. The improper selection of motors can lead to unsatisfactory reliability and longevity. This workshop will provide tips for proper motor selection to ensure reliability when powered by a VFD.
Takeaways:
- Importance of shaft current mitigation to protect bearings, insulation systems
- Corona prevention, speed turndowns and effective heat dissipation.
Presenter:
Bevan Christiansen
Product Manager, Baldor-Reliance® motors
Click here to view our upcoming and archived webinars.