Join ABB 90 years Celebration Fuses Anniversary

ABB IEC fuses protection products for medium-voltage applications.

They are small but significant products, they provide main and/or back-up protection against overload and overcurrent.
To celebrate 90 years Fuses Anniversary, at ABB we are pleased to invite our loyal customers to participate to a special promotional campaign.

Starting in April and until the end of June our valuable customers will have the unique chance to order a specific fuse type with a promotional special celebrative price.
To know more and for further info, read below and contact your ABB Contact Center or usual referent.

 

How and when - Time frame and instructions

 
Css
Css
Css
 

APRIL

Fuse-links for voltage transformers 
WBP & CEF VT

5% extra volume discount for a minimum order of 21 pieces

10% extra volume discount for a minimum order of 42 pieces

MAY

Fuse-links for motor protection 
CMF & CMF BS

5% extra volume discount for a minimum order of 21 pieces

10% extra volume discount for a minimum order of 42 pieces

JUNE

Fuse-links for transformer protection 
CEF & CEF S

5% extra volume discount for a minimum order of 21 pieces

10% extra volume discount for a minimum order of 42 pieces



Are you interested?

 
Contact us


Highlights and news

IEC Fuses Search Tool

IEC Fuses e-Configurator

Read more

 



Global Web Story

ABB celebrates 90 years of IEC medium-voltage fuses production

Read more

Product webpage

Click here to find out more about IEC fuses

Read more

 



ABB IEC Fuses

Get to know the complete ABB medium voltage IEC fuses portfolio, its key features and benefits

Watch here

Success story

New fast acting fuses to protect wind farms with increased capacity

Read more

 


ABB Celebrates 90 years of IEC fuse production:

Watch this video to know more about the 90 years IEC fuse celebration taking place in the medium voltage fuses factory in Przasnysz, Poland. Artur Cwalina will present you the key milestones and latest technical developments.

Watch here




Fuses Key Benefits

Energy efficiency
Fuses generate heat when working in powered-on electrical networks 24/7. This parameter is called power losses. ABB CEF fuses have very low value of losses – 10% lower vs. the average market values.
Moreover, thanks to special design of the current path (overload spots) the customer has granted safer installation due to up-to 50% lower temperature generated during the interruption.
Installation safety gets combined with energy efficiency.

Reliability
ABB CEF series IEC fuses design supports application in both indoor and outdoor conditions, remaining waterproof even after the striker pin operates.
When the temperature around fuses rises above safety levels the fuse initiate circuit interruption to protect the installation place. Silver coated contacts withstand high humidity and harsh conditions according to ISO 6988.
A reliable design for wide range of applications.

Continuous operation
As main and/or back-up proction apparatus, fuses must be ready for constant immediate reaction.
The design of ABB IEC fuses fully supports this requirement - the welded current path keeps current conductivity and the pure silver melting tape remain ready to interrupt overload currents throughout the product lifetime.
Long installation lifetime and operational piece of mind.



1 / 10
Another fuse for high voltage distribution systems
2 / 10
Detail of two fuse-links
3 / 10
Explosion of fuse part and accessory
4 / 10
Fuse for high voltage distribution systems
5 / 10
Fuse type 1015, 6 kV, 100 A inserted into switch disconnector type 1033, 6 kV, 200 A
6 / 10
Fuse-link contact
7 / 10
Graphic sectioon of the fuse
8 / 10
Old version of standard fuse
9 / 10
Two supports insulators on a cast iron plate, fuse-link as a replaceable part, mounted in vertical position
10 / 10
Two supports insulators on a cast iron plate, fuse-link.